SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimise
1FK7080-2AF74-1AG0
Product
Image similar
SIMOTICS S Synchronous motor 1FK7-CT PN=2.1kW; UDC=600V M0=8Nm (100K); NN=3000rpm; Naturally cooled FRAME SIZE IMB 5 (IM V1, IM V3) FLANGE 1, WITH PT1000 TEMPERATURESENSOR POWER CONNECTOR ROTATABLE INCREMENTAL ENCODER SIN/COS 1VPP;2048 S/R W. C-AND D-SPUR (ENCODER IC2048S/R) PLAIN SHAFT, TOLERANCE N; W/O HOLDING BRAKE Degree of protection IP64
List Price Show Prices
Your Price Show Prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 1FK7080-2AF74-1AG0
Product Description SIMOTICS S Synchronous motor 1FK7-CT PN=2.1kW; UDC=600V M0=8Nm (100K); NN=3000rpm; Naturally cooled FRAME SIZE IMB 5 (IM V1, IM V3) FLANGE 1, WITH PT1000 TEMPERATURESENSOR POWER CONNECTOR ROTATABLE INCREMENTAL ENCODER SIN/COS 1VPP;2048 S/R W. C-AND D-SPUR (ENCODER IC2048S/R) PLAIN SHAFT, TOLERANCE N; W/O HOLDING BRAKE Degree of protection IP64
Product Family 1FK7 servomotors for SINAMICS S120
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group E3 / 762
List Price Show Prices
Your Price Show Prices
Metal Factor ------71
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 10.301 Kg
Package size unit of measure Not available
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766411366
Commodity Code 85015220
LKZ_FDB/ CatalogID SD.NC60KT-1FK7
Product Group 9621
Group Code R220
Country of Origin Germany
RoHS Conformity Date Since: 22/07/17
Product Class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 14 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
UNSPSC 15 26-10-11-09
|
Buy Product
Quantity 1 pc.
You can also add options to the product.
Loading Documents...
;