LOGO! 24RCE, logic module,display power supply/I/O: 24 V 24 V AC/DC/relay, 8 DI/4 DO, memory 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.3 or higher, older projects executable cloud connection in all LOGO! 8.3 basic units
Notes
Product Number |
6ED1052-1HB08-0BA1 |
Product Description |
LOGO! 24RCE, logic module,display power supply/I/O: 24 V 24 V AC/DC/relay, 8 DI/4 DO, memory 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.3 or higher, older projects executable cloud connection in all LOGO! 8.3 basic units
|
Product Family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 22/04/24 |
Notes |
|
Successor |
6ED1052-1HB08-0BA2 |
Successor Description |
LOGO! 24RCE, logic module,display power supply / I/O: 24 V AC/24 V DC/relay, 8 DI/4 DO, memory 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.4 or higher, older projects executable cloud connection, MQTT in all LOGO! 8.4 basic units |
Region Specific PriceGroup / Headquarter Price Group |
0B / 200 |
List Price |
Show Prices
|
Your Price |
Show Prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0.268 Kg |
Packaging Dimension |
8.10 x 9.30 x 7.00 |
Package size unit of measure |
CM |
Quantity Unit |
1 pc. |
Packaging Quantity |
1 |
EAN |
4034106033705 |
UPC |
195125091535 |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
STLOGO! |
Product Group |
4071 |
Group Code |
R131 |
Country of Origin |
China |
RoHS Conformity Date |
Since: 30/09/20 |
Product Class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|