- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial communication
- Switching devices
- Protection equipment
- Load feeders and motor starters
- Monitoring and control devices
- Safety Technology
- Position and safety switches
- Commanding and signaling devices
- SIRIUS ACT pushbuttons and indicator lights
- Actuators and indicators, 22 mm, round, plastic, black
- Actuators and indicators, 22 mm, metal, shiny
- Actuators and indicators, flat, 30 mm, metal, matte
- Holders
- Modules
- Enclosures
- Accessories
- SIRIUS 3SB2 pushbuttons and indicator lights, 16 mm
- SIRIUS 3SE71 cable-operated switches
- SIRIUS 3SE73 conveyor belt unbalance trackers
- SIRIUS 3SE2, 3SE3 foot switches
- SIRIUS 8WD4 signaling columns
- SIRIUS 8WD5 integrated signal lamps
- Parametrization, configuration and visualization with SIRIUS
- SIRIUS non-stabilized power supplies
- Transformers
- Filters
- Reactors
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Market-specific solutions
- Services
- ... and everything else you need
| |
Pushbutton, 22 mm, round, plastic, blue, pushbutton, flat, momentary contact type, with holder 1 NO, screw terminal
Article Number (Market Facing Number) |
3SU1100-0AB50-1BA0 |
Product Description |
Pushbutton, 22 mm, round, plastic, blue, pushbutton, flat, momentary contact type, with holder 1 NO, screw terminal
|
Product family |
Actuators and indicators, 22 mm, round, plastic, black |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
41J / 41J |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
LAO----- |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
5 Day/Days |
Net Weight (kg) |
0,048 Kg |
Packaging Dimension |
60,00 x 100,00 x 30,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209959385 |
UPC |
Not available |
Commodity Code |
85365080 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5452 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.10.2014 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-37-12-28 |
eClass |
14 |
27-37-12-28 |
eClass |
6 |
27-37-12-28 |
eClass |
7.1 |
27-37-12-28 |
eClass |
8 |
27-37-12-28 |
eClass |
9 |
27-37-12-28 |
eClass |
9.1 |
27-37-12-28 |
ETIM |
7 |
EC001028 |
ETIM |
8 |
EC001028 |
ETIM |
9 |
EC001028 |
IDEA |
4 |
5210 |
UNSPSC |
15 |
39-12-22-16 |
|
|
|
|