SIMOTICS S SIMOTICS S-1FK7 1FK7-CT synchronous motor PN=0.82 kW UDC=600 V M0=3 Nm (100K); NN=3000 r/min; naturally cooled design MB 5 (IM V1, IM V3) flange 1 power connector rotatable absolute encoder single-turn 24 bit with DRIVE-CLiQ interface (encoder AS24DQI) plain shaft, tolerance N without holding brake degree of protection IP65 DE flange IP67
Article Number (Market Facing Number) |
1FK7042-2AF71-1BG2 |
Product Description |
SIMOTICS S SIMOTICS S-1FK7 1FK7-CT synchronous motor PN=0.82 kW UDC=600 V M0=3 Nm (100K); NN=3000 r/min; naturally cooled design MB 5 (IM V1, IM V3) flange 1 power connector rotatable absolute encoder single-turn 24 bit with DRIVE-CLiQ interface (encoder AS24DQI) plain shaft, tolerance N without holding brake degree of protection IP65 DE flange IP67
|
Product family |
1FK7 servomotors for SINAMICS S120 |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
762 |
List Price (w/o VAT) |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
------71 |
Export Control Regulations |
ECCN : N / AL : N |
Factory Production Time |
15 Day/Days |
Net Weight (kg) |
4.601 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
887621240639 |
Commodity Code |
85015200 |
LKZ_FDB/ CatalogID |
SD.NC60KT-1FK7 |
Product Group |
9621 |
Group Code |
R220 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 2018.12.19 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-26-02 |
eClass |
14 |
27-02-26-02 |
eClass |
6 |
27-02-26-02 |
eClass |
7.1 |
27-02-26-02 |
eClass |
8 |
27-02-26-02 |
eClass |
9 |
27-02-26-02 |
eClass |
9.1 |
27-02-26-02 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
UNSPSC |
15 |
26-10-11-09 |
|
|
|
|