SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Industry Mall and SIOS are now SiePortal

SiePortal combines our Industry Mall with the Industry Online Support pages in a common interface. Step by step, all functions will be transferred to the new design. To learn more about the new design and navigation, we recommend you to take the Guided Tour. Here you will get some information on the main changes.

Taking the tour will redirect you to our new platform. You can always come back either by hitting back button on the browser or by opening the URL again.

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7155-5AA01-0AB0
Product
Image similar
SIMATIC ET 200MP. PROFINET IO-DEVICE INTERFACEMODULE IM 155-5 PN ST FOR ET 200MP ELEKTRONIKMODULES; UP TO 12 IO-MODULES WITHOUT ADDITIONAL PS; UP TO 30 IO- MODULES WITH ADDITIONONAL PS SHARED DEVICE; MRP; IRT >=0.25MS; ISOCHRONICITY FW-UPDATE; I&M0...3; FSU WITH 500MS
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7155-5AA01-0AB0
Product Description SIMATIC ET 200MP. PROFINET IO-DEVICE INTERFACEMODULE IM 155-5 PN ST FOR ET 200MP ELEKTRONIKMODULES; UP TO 12 IO-MODULES WITHOUT ADDITIONAL PS; UP TO 30 IO- MODULES WITH ADDITIONONAL PS SHARED DEVICE; MRP; IRT >=0.25MS; ISOCHRONICITY FW-UPDATE; I&M0...3; FSU WITH 500MS
Product family IM 155-5 PN
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group P9
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,291 Kg
Packaging Dimension 15,10 x 15,10 x 4,70
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623408505
UPC 804766664809
Commodity Code 85176200
LKZ_FDB/ CatalogID ST73
Product Group X06U
Group Code R151
Country of origin Germany
RoHS Conformity Date Since: 10.11.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) covering any of its individual anti- and syn-isomers or any combination thereof

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-08
eClass 14 27-24-26-08
eClass 6 27-24-26-08
eClass 7.1 27-24-26-08
eClass 8 27-24-26-08
eClass 9 27-24-26-08
eClass 9.1 27-24-26-08
ETIM 7 EC001604
ETIM 8 EC001604
ETIM 9 EC001604
IDEA 4 3564
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;