SIMOTICS S-1FL6 Operating voltage 230 V 3 AC PN=0.1 kW; NN=3000 rpm M0=0.32 Nm; MN=0.32 Nm Shaft height 20 mm Encoder absolute 20-bit (12-bit multi-turn) with feather key Tolerance N with holding brake Degree of protection IP65 with sealing ring compatible with the converters SINAMICS V90
Article Number (Market Facing Number) |
1FL6024-2AF21-1LB1 |
Product Description |
SIMOTICS S-1FL6 Operating voltage 230 V 3 AC PN=0.1 kW; NN=3000 rpm M0=0.32 Nm; MN=0.32 Nm Shaft height 20 mm Encoder absolute 20-bit (12-bit multi-turn) with feather key Tolerance N with holding brake Degree of protection IP65 with sealing ring compatible with the converters SINAMICS V90
|
Product family |
1FL6 servomotors for SINAMICS V90 |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
DMS |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
------71 |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
30 Working day/Working days |
Net Weight (kg) |
0,900 Kg |
Packaging Dimension |
182,00 x 316,00 x 170,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948692417 |
UPC |
Not available |
Commodity Code |
85015100 |
LKZ_FDB/ CatalogID |
NC81 |
Product Group (PCK/FAGR) |
3585 |
Group Code (GCK/GBK) |
R220 |
Country of origin |
Čína |
Compliance with the substance restrictions according to RoHS directive |
Since: 08.01.2016 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-26-02 |
eClass |
14 |
27-02-26-02 |
eClass |
6 |
27-02-26-02 |
eClass |
7.1 |
27-02-26-02 |
eClass |
8 |
27-02-26-02 |
eClass |
9 |
27-02-26-02 |
eClass |
9.1 |
27-02-26-02 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|