- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial communication
- Switching devices
- Protection equipment
- Load feeders and motor starters
- Monitoring and control devices
- Safety Technology
- Position and safety switches
- SIRIUS 3SE5 mechanical position switches
- 3SE5, plastic enclosures
- 3SE5, metal enclosures
- Enclosure width 31 mm acc. to EN 50047
- Enclosure width 40 mm acc. to EN 50041
- Enclosure width 56 mm
- Enclosure width 56 mm, XL
- Compact design
- 3SE5, open-type design
- Accessories and spare parts
- SIRIUS 3SE5, 3SE2 mechanical safety switches w. separate actuator
- SIRIUS 3SE5, 3SE2 mechanical safety switches with tumbler
- SIRIUS 3SE5, 3SE2 mechanical safety hinge switches
- SIRIUS 3SE5 mechanical position switches for ambient temp. -40 °C
- SIRIUS 3SE mechanical safety switches and 3SU1 EMERGENCY-STOP enclosure for PROFIsafe connection
- SIRIUS 3SF1 mechanical safety switches for AS-Interface
- SIRIUS 3SE6 non-contact safety switches
- Commanding and signaling devices
- Parametrization, configuration and visualization with SIRIUS
- SITOP power supplies
 - SIRIUS non-stabilized power supplies
- Transformers
- Filters
- Reactors
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SIRIUS position switch Metal enclosure XL, 56 mm wide, with twist lever, adjustable length with grid hole, stainless steel lever, stainless steel roller 19 mm, Increased corrosion protection (ICP), connection 3xM20x1.5, gold-plated contacts: 2x(1 NO/1 NC) snap-action contacts, adapter 3SX5100-3B (with toothed lock washer) enclosed
Article Number (Market Facing Number) |
3SE5162-0CH63-1AN4 |
Product Description |
SIRIUS position switch Metal enclosure XL, 56 mm wide, with twist lever, adjustable length with grid hole, stainless steel lever, stainless steel roller 19 mm, Increased corrosion protection (ICP), connection 3xM20x1.5, gold-plated contacts: 2x(1 NO/1 NC) snap-action contacts, adapter 3SX5100-3B (with toothed lock washer) enclosed
|
Product family |
Enclosure width 56 mm, XL |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
41K |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
LA------ |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
5 Working day/Working days |
Net Weight (kg) |
0,515 Kg |
Packaging Dimension |
77,00 x 165,00 x 56,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047621021881 |
UPC |
Not available |
Commodity Code |
85365080 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group (PCK/FAGR) |
5317 |
Group Code (GCK/GBK) |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Imidazolidine-2-thione (2-imidazoline-2-thiol)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-27-06-01 |
eClass |
14 |
27-27-06-01 |
eClass |
6 |
27-27-06-01 |
eClass |
7.1 |
27-27-06-01 |
eClass |
8 |
27-27-06-01 |
eClass |
9 |
27-27-06-01 |
eClass |
9.1 |
27-27-06-01 |
ETIM |
7 |
EC000030 |
ETIM |
8 |
EC000030 |
ETIM |
9 |
EC000030 |
IDEA |
4 |
5202 |
UNSPSC |
15 |
39-12-22-13 |
|
|
|
|