- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial communication
- Switching devices
- Protection equipment
- Load feeders and motor starters
- Monitoring and control devices
- Safety Technology
- Position and safety switches
- SIRIUS 3SE5 mechanical position switches
- 3SE03 North American Limit Switches (NEMA)
- SIRIUS 3SE5, 3SE2 mechanical safety switches w. separate actuator
- SIRIUS 3SE5, 3SE2 mechanical safety switches with tumbler
- SIRIUS 3SE5, 3SE2 mechanical safety hinge switches
- SIRIUS 3SE5 mechanical position switches for ambient temp. -40 °C
- Shock and vibration test
- Shock and vibration test according to railway standard
- SIRIUS 3SE5 mechanical position switches
- 3SE5, plastic enclosures
- 3SE5, metal enclosures
- SIRIUS 3SE5 mechanical safety switches w. separate actuator
- SIRIUS 3SE5 mechanical safety switches with tumbler
- SIRIUS 3SE mechanical safety switches and 3SU1 EMERGENCY-STOP enclosure for PROFIsafe connection
- SIRIUS 3SF1 mechanical safety switches for AS-Interface
- SIRIUS 3SE6 non-contact safety switches
- Commanding and signaling devices
- Parametrization, configuration and visualization with SIRIUS
- SITOP power supplies
 - SIRIUS non-stabilized power supplies
- Transformers
- Filters
- Reactors
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Medium-Voltage Components
- Software
- ... and everything else you need
| |
SIRIUS position switch Metal enclosure XL, 56 mm wide, with twist lever, adjustable-length with Grid hole, Stainless steel lever, stainless steel roller 19mm, Increased corrosion protection (increased corrosion protection), connection 3X(M20x1.5) gold-plated contacts: 2x(1 NO/1 NC) Quick action contacts, adapter 3SX5100-3B (with toothed lock washer) enclosed, Suitable for use at -40 degrees
Article Number (Market Facing Number) |
3SE5162-0CH63-1AN6 |
Product Description |
SIRIUS position switch Metal enclosure XL, 56 mm wide, with twist lever, adjustable-length with Grid hole, Stainless steel lever, stainless steel roller 19mm, Increased corrosion protection (increased corrosion protection), connection 3X(M20x1.5) gold-plated contacts: 2x(1 NO/1 NC) Quick action contacts, adapter 3SX5100-3B (with toothed lock washer) enclosed, Suitable for use at -40 degrees
|
Product family |
3SE5, metal enclosures |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
41K |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
None |
Metal Factor |
LA------ |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
5 Working day/Working days |
Net Weight (kg) |
0,511 Kg |
Packaging Dimension |
76,00 x 164,00 x 58,00 |
Package size unit of measure |
MM |
Price Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047621047584 |
UPC |
Not available |
Commodity Code |
85365080 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group (PCK/FAGR) |
5317 |
Group Code (GCK/GBK) |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-27-06-01 |
eClass |
14 |
27-27-06-01 |
eClass |
6 |
27-27-06-01 |
eClass |
7.1 |
27-27-06-01 |
eClass |
8 |
27-27-06-01 |
eClass |
9 |
27-27-06-01 |
eClass |
9.1 |
27-27-06-01 |
ETIM |
7 |
EC000030 |
ETIM |
8 |
EC000030 |
ETIM |
9 |
EC000030 |
IDEA |
4 |
5202 |
UNSPSC |
15 |
39-12-22-13 |
|
|
|
|