SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7NG0320-0BA00-0AA0
Product
SITRANS TR320 Temperature transmitter for rail mounting, with one configurable input and a galvanically isolated 2-wire output. HART (4 … 20 mA) Input 1 RTD Pt100 IEC 60751 3-wire None None CJC Without enclosure (head mounted and rail mounted transmitter) . General purpose (CE, RCM, FM, KC, EAC, CSA) None (head mounted and rail mounted transmitter) Without local operation
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7NG0320-0BA00-0AA0
Product Description SITRANS TR320 Temperature transmitter for rail mounting, with one configurable input and a galvanically isolated 2-wire output. HART (4 … 20 mA) Input 1 RTD Pt100 IEC 60751 3-wire None None CJC Without enclosure (head mounted and rail mounted transmitter) . General purpose (CE, RCM, FM, KC, EAC, CSA) None (head mounted and rail mounted transmitter) Without local operation
Product family SITRANS TR320 (HART, universal)
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 8T1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 1 Working day/Working days
Net Weight (kg) 0,500 Kg
Package size unit of measure Not available
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623606826
UPC Not available
Commodity Code 90251900
LKZ_FDB/ CatalogID FI01-2
Product Group (PCK/FAGR) 4782
Group Code (GCK/GBK) R3P0
Country of origin Dánsko
Compliance with the substance restrictions according to RoHS directive Since: 20.03.2018
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-02-06
eClass 14 27-20-02-06
eClass 6 27-20-02-06
eClass 7.1 27-20-02-06
eClass 8 27-20-02-06
eClass 9 27-20-02-06
eClass 9.1 27-20-02-06
ETIM 7 EC002919
ETIM 8 EC002919
ETIM 9 EC002919
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;