Please note SiePortal functions might not be available from Monday, April 28 03:00 AM CET to Tuesday, April 29 01:00 PM CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
7NG3033-1JN00
Product
Temperature transmitter SITRANS TR300, for mounting on a standard DIN rail, two-wire system, 4 ... 20 mA, HART, with electricial isolation, with documentation on CD With explosion protection to ATEX . . .
Notes
Successor hint: Please select the successor product SITRANS TR320: 7NG0320-*****-0NA0
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7NG3033-1JN00
Product Description Temperature transmitter SITRANS TR300, for mounting on a standard DIN rail, two-wire system, 4 ... 20 mA, HART, with electricial isolation, with documentation on CD With explosion protection to ATEX . . .
Product family SITRANS TR300 (4 to 20 mA, HART, universal)
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 24.10.2024
Notes
Successor hint: Please select the successor product SITRANS TR320: 7NG0320-*****-0NA0
Price data
Price Group / Headquarter Price Group 8T1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 10 Working day/Working days
Net Weight (kg) 0,210 Kg
Packaging Dimension 151,00 x 160,00 x 35,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169841849
UPC Not available
Commodity Code 90251900
LKZ_FDB/ CatalogID FI01-2
Product Group (PCK/FAGR) 4782
Group Code (GCK/GBK) R3P0
Country of origin Francie
Compliance with the substance restrictions according to RoHS directive Since: 20.07.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-21-01-07
eClass 14 27-21-01-07
eClass 6 27-21-01-07
eClass 7.1 27-21-01-07
eClass 8 27-21-01-07
eClass 9 27-21-01-07
eClass 9.1 27-21-01-07
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;