********** spare part ********* SCALANCE XB008 unmanaged Industrial Ethernet Switch for 10/100 Mbit/s; for setting up small star and line topologies; LED diagnostics, IP20, 24 V DC power supply, with 8x 10/100 Mbit/s twisted pair ports with RJ45 sockets; manual available as a download .
Notes
| Article Number (Market Facing Number) |
6GK5008-0BA00-1AB2 |
| Product Description |
********** spare part ********* SCALANCE XB008 unmanaged Industrial Ethernet Switch for 10/100 Mbit/s; for setting up small star and line topologies; LED diagnostics, IP20, 24 V DC power supply, with 8x 10/100 Mbit/s twisted pair ports with RJ45 sockets; manual available as a download .
|
| Product family |
Not available |
| Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
| PLM Effective Date |
End of product lifecycle since: 01.07.2023 |
| Notes |
|
| Successor |
6GK5008-0BA10-1AB2 |
| Successor Description |
SCALANCE XB008 Unmanaged Industrial Ethernet Switch for 10/100 Mbit/s; for setting up small star and line topologies; LED diagnostics, IP20, 24 V AC/DC power supply, with 8x 10/100 Mbit/s twisted pair ports with RJ45 sockets; Manual available as a download . |
| Price Group |
S50 |
| List Price |
Show prices
|
| Customer Price |
Show prices
|
| Metal Factor |
None |
| Export Control Regulations |
ECCN : 9X9999 / AL : 9X9999 |
| Standard lead time ex-works |
On request |
| Net Weight (kg) |
0,270 Kg |
| Packaging Dimension |
14,40 x 18,20 x 5,60 |
| Package size unit of measure |
CM |
| Quantity Unit |
0 Piece |
| Packaging Quantity |
1 |
| EAN |
4019169853934 |
| UPC |
Not available |
| Commodity Code |
85176200 |
| LKZ_FDB/ CatalogID |
IK-E |
| Product Group |
X0AG |
| Group Code |
R320 |
| Country of origin |
Germany |
| Compliance with the substance restrictions according to RoHS directive |
Given |
| Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
| WEEE (2012/19/EU) Take-Back Obligation |
Yes |
| REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
| SCIP number |
|
|
|
Not available |
|
|
|