SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3NA3342
Product
LV HRC fuse element, NH3, In: 224 A, gG, Un AC: 500 V, Un DC: 440 V, Front indicator, live grip lugs
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3NA3342
Product Description LV HRC fuse element, NH3, In: 224 A, gG, Un AC: 500 V, Un DC: 440 V, Front indicator, live grip lugs
Product family LV HRC Fuse Links
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 12I / 1BM
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor L-P-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,651 Kg
Packaging Dimension 176,00 x 165,00 x 96,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 3
Additional Product Information
EAN 4001869056449
UPC Not available
Commodity Code 85361090
LKZ_FDB/ CatalogID LV10.1
Product Group 5530
Group Code P310
Country of origin Greece
Compliance with the substance restrictions according to RoHS directive Since: 01.06.2006
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-14-20-05
eClass 14 27-14-20-05
eClass 6 27-14-20-05
eClass 7.1 27-14-20-05
eClass 8 27-14-20-05
eClass 9 27-14-20-05
eClass 9.1 27-14-20-05
ETIM 7 EC000055
ETIM 8 EC000055
ETIM 9 EC000055
UNSPSC 15 39-12-16-26
|
Buy product
Quantity 1 Piece
;