SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3NH5423
Product
Image similar
SITOR fuse holder 1600 A 690 V 1-pole with bolt terminal with fixing dimension 80 mm
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3NH5423
Product Description SITOR fuse holder 1600 A 690 V 1-pole with bolt terminal with fixing dimension 80 mm
Product family LV HRC Design
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 12J / 1BM
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LHB-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,546 Kg
Packaging Dimension 125,00 x 170,00 x 105,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 3
Additional Product Information
EAN 4001869498195
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID LV10
Product Group 5530
Group Code P310
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01.09.2013
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-21-06
eClass 14 27-14-21-06
eClass 6 27-14-21-06
eClass 7.1 27-14-21-06
eClass 8 27-14-21-06
eClass 9 27-14-21-06
eClass 9.1 27-14-21-06
ETIM 7 EC000067
ETIM 8 EC000067
ETIM 9 EC000067
UNSPSC 15 39-12-16-17
|
Buy product
Quantity 1 Piece
;