- Drive technology
- Automation technology
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Medium-Voltage Components
- Software
- ... and everything else you need
| |
SENTRON, Fuse switch disconnector 3NP1, 3-pole, NH000 narrow, 125 A, for busbar systems 60 mm, box terminal, cable outlet downwards Cover level 32/60/70 mm
Article Number (Market Facing Number) |
3NP1113-1BC20 |
Product Description |
SENTRON, Fuse switch disconnector 3NP1, 3-pole, NH000 narrow, 125 A, for busbar systems 60 mm, box terminal, cable outlet downwards Cover level 32/60/70 mm
|
Product family |
SENTRON 3NP1 Fuse Switch Disconnectors up to 630 A |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
14M / 1DL |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (kg) |
0,740 Kg |
Packaging Dimension |
106,00 x 146,00 x 226,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4001869599571 |
UPC |
Not available |
Commodity Code |
85365080 |
LKZ_FDB/ CatalogID |
LV10 |
Product Group |
5863 |
Group Code |
P360 |
Country of origin |
Czech Republic |
Compliance with the substance restrictions according to RoHS directive |
Since: 29.01.2021 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-37-14-01 |
eClass |
14 |
27-37-14-01 |
eClass |
6 |
27-37-14-01 |
eClass |
7.1 |
27-37-14-01 |
eClass |
8 |
27-37-14-01 |
eClass |
9 |
27-37-14-01 |
eClass |
9.1 |
27-37-14-01 |
ETIM |
7 |
EC001040 |
ETIM |
8 |
EC001040 |
ETIM |
9 |
EC001040 |
|
|
|
|