- Drive technology
- Automation technology
- Energy
- Low-voltage - Power distribution
- Low-voltage components
- Protection, Switching, Measuring and Monitoring Devices
- Air Circuit Breakers
- Molded Case Circuit Breakers
- Miniature Circuit Breakers
- Residual Current Protective Devices
- Electronic Circuit Protection Devices
- SENTRON Arc fault detection device
- Switching Devices
- Overvoltage Protection Devices
- Fuse Systems
- Switch Disconnectors
- Fuseless Switch Disconnectors
- Fuse Switch Disconnectors
- SENTRON 3NP1 Fuse Switch Disconnectors up to 630 A
- SENTRON 3NP5 Fuse Switch Disconnectors up to 630 A
- SENTRON 3NJ4, 3NJ5 In-Line Fuse Switch Disconnectors up to 2000 A
- SENTRON 5SG76 Fuse Switch Disconnectors
- Switch Disconnectors with Fuses
- Switch Disconnectors and Transfer Switching Equipment
- Measuring Devices and Power Monitoring
- Monitoring Devices
- Transformers, Power Supply Units and Socket Outlets
- Busbar systems
- Terminal Blocks
- Digitalization solutions
- Software for power distribution - Low-voltage
- DELTA Switches and Socket Outlets
- Reactive power compensation
- Low-voltage systems
- Decentralized power distribution
- Medium-voltage - Power distribution
- Energy Automation and Smart Grid
- Electrical Services
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SENTRON, Fuse switch disconnector 3NP1, 3-pole, NH000 narrow, 125 A, for busbar systems 60 mm, box terminal, cable outlet upwards Cover level 32/60/70 mm
Article Number (Market Facing Number) |
3NP1113-2BC20 |
Product Description |
SENTRON, Fuse switch disconnector 3NP1, 3-pole, NH000 narrow, 125 A, for busbar systems 60 mm, box terminal, cable outlet upwards Cover level 32/60/70 mm
|
Product family |
SENTRON 3NP1 Fuse Switch Disconnectors up to 630 A |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
14M / 1DL |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Estimated dispatch time (Working Days) |
5 Day/Days |
Net Weight (kg) |
0,745 Kg |
Packaging Dimension |
146,00 x 226,00 x 106,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4001869599588 |
UPC |
Not available |
Commodity Code |
85365080 |
LKZ_FDB/ CatalogID |
LV10 |
Product Group |
5863 |
Group Code |
P360 |
Country of origin |
Czech Republic |
Compliance with the substance restrictions according to RoHS directive |
Since: 29.01.2021 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-14-01 |
eClass |
14 |
27-37-14-01 |
eClass |
6 |
27-37-14-01 |
eClass |
7.1 |
27-37-14-01 |
eClass |
8 |
27-37-14-01 |
eClass |
9 |
27-37-14-01 |
eClass |
9.1 |
27-37-14-01 |
ETIM |
7 |
EC001040 |
ETIM |
8 |
EC001040 |
ETIM |
9 |
EC001040 |
|
|
|
|