SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3RA2913-3DA1
Product
Wiring module top for contactor assembly S00 without gap between the Contactors, screw terminal
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
3RA2913-3DA2
Verdrahtungsbaustein oben für Schützkombination S00 ohne Abstand zwischen den Schützen, Federzuganschluss
Product
Article Number (Market Facing Number) 3RA2913-3DA1
Product Description Wiring module top for contactor assembly S00 without gap between the Contactors, screw terminal
Product family Other
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41B / 41B
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor L-P-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,010 Kg
Packaging Dimension 45,50 x 105,50 x 49,50
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 5
Additional Product Information
EAN 4011209864627
UPC Not available
Commodity Code 85366990
LKZ_FDB/ CatalogID CC-IC10
Product Group 5344
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 14 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
IDEA 4 4888
UNSPSC 15 39-12-16-01
|
Buy product
Quantity 1 Piece
Frequently bought together:
3RA2913-3EA1
Verdrahtungsbaustein unten für Schützkombination S00 ohne Abstand zwischen den Schützen, Schraubanschluss
3KD4030-0PE20-0
Lasttrennschalter 315A, Baugr. 3, 3-polig Frontantrieb mittig Grundgerät ohne Handgriff Flachanschluss
3KD4630-0QE10-0
Lasttrennschalter 630A, Baugr. 4, 3-polig Frontantrieb links Grundgerät ohne Handgriff Flachanschluss
3KD9304-8
Zubehör für 3KD Baugr. 3 , 3KC0 Baugr. 3 Kabelanschlussabdeckung Standardlänge enthält 10 Stück
3KD9306-7
Zubehör für 3KD Baugr. 3 Neutralleiter-/Erdungsklemme mit fester Brücke Flachanschluss
;