- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial communication
- Switching devices
- Contactors and contactor assemblies
- Power contactors for switching motors
- Reversing contactor assemblies
- Contactor assemblies for star-delta (wye-delta) starting
- Contactors for special applications
- Contactor relays
- Coupling relays
- SIRIUS 3RS70 signal converters
- Accessories and spare parts
- For SIRIUS 3RT2 contactors and SIRIUS 3RH2 contactor relays
- Auxiliary switches
- Surge suppressors
- Modules for contactor control
- SIRIUS 3RC7 intelligent link modules
- Other
- Solenoid coils
- Contacts
- For SIRIUS 3RT1 contactors and SIRIUS 3RH1 contactor relays
- For 3TK1 and 3TC contactors, 3TG10 miniature contactor and 3TH4 auxiliary relays
- For SIRIUS 3RT12 and 3TF6 vacuum contactors
- Soft starters and solid-state switching devices
- Protection equipment
- Load feeders and motor starters
- Monitoring and control devices
- Safety Technology
- Position and safety switches
- Commanding and signaling devices
- Parametrization, configuration and visualization with SIRIUS
- SITOP power supplies
 - SIRIUS non-stabilized power supplies
- Transformers
- Filters
- Reactors
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
auxiliary switch, on the front, 4 NC, 51/52, 61/62, 71/72, 81/82, current path: 1 NC, 1 NC, 1 NC, 1 NC, spring-loaded terminal, for contactors 3RT2 and contactor relays 3RH2
Article Number (Market Facing Number) |
3RH2911-2XA04-0MA0 |
Product Description |
auxiliary switch, on the front, 4 NC, 51/52, 61/62, 71/72, 81/82, current path: 1 NC, 1 NC, 1 NC, 1 NC, spring-loaded terminal, for contactors 3RT2 and contactor relays 3RH2
|
Product family |
Instantaneous |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
41B / 41B |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
LDP----- |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (kg) |
0,049 Kg |
Packaging Dimension |
42,00 x 56,00 x 52,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209902282 |
UPC |
040892957372 |
Commodity Code |
85365080 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5344 |
Group Code |
R711 |
Country of origin |
Czech Republic |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.10.2009 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-13-02 |
eClass |
14 |
27-37-13-02 |
eClass |
6 |
27-37-13-02 |
eClass |
7.1 |
27-37-13-02 |
eClass |
8 |
27-37-13-02 |
eClass |
9 |
27-37-13-02 |
eClass |
9.1 |
27-37-13-02 |
ETIM |
7 |
EC000041 |
ETIM |
8 |
EC000041 |
ETIM |
9 |
EC000041 |
IDEA |
4 |
4743 |
UNSPSC |
15 |
39-12-15-22 |
|
|
|
|