26.06.2024 3:46:57 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3RK1901-1DE22-1AA0
Product
AS-i data decoupler 2 x 4 A Screw terminals, AS-i dual Data decoupling module IP20, SlimLine S22.5 Screw terminals Overall width module 22.5 mm IN: 24 V / 30 V DC OUT: 2 x AS-i, 4 A Integrated overload protection Integrated ground fault detection Signaling contact Remote reset
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK1901-1DE22-1AA0
Product Description AS-i data decoupler 2 x 4 A Screw terminals, AS-i dual Data decoupling module IP20, SlimLine S22.5 Screw terminals Overall width module 22.5 mm IN: 24 V / 30 V DC OUT: 2 x AS-i, 4 A Integrated overload protection Integrated ground fault detection Signaling contact Remote reset
Product family S22.5 data decoupling modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 42C / 42C
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,200 Kg
Packaging Dimension 107,00 x 115,00 x 30,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209881174
UPC 040892652635
Commodity Code 85371098
LKZ_FDB/ CatalogID CC-IC10
Product Group 3721
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01.05.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-11
eClass 14 27-24-26-11
eClass 6 27-24-26-11
eClass 7.1 27-24-26-11
eClass 8 27-24-26-11
eClass 9 27-24-26-11
eClass 9.1 27-24-26-11
ETIM 7 EC002583
ETIM 8 EC002583
ETIM 9 EC002583
IDEA 4 3575
UNSPSC 15 32-15-17-06
|
Buy product
Quantity 1 Piece
;