SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3RK7243-2AA30-0XB0
Product
SIMATIC S7-1200, CM 1243-2 communication module AS-Interface master according to AS-i specification V3.0
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RK7243-2AA30-0XB0
Product Description SIMATIC S7-1200, CM 1243-2 communication module AS-Interface master according to AS-i specification V3.0
Product family CM 1243-2
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 42C / 42C
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,154 Kg
Packaging Dimension 80,00 x 124,00 x 50,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209878181
UPC 040892915679
Commodity Code 85371098
LKZ_FDB/ CatalogID CC-IC10
Product Group 5321
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01.05.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Diboron trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-08
eClass 14 27-24-22-08
eClass 6 27-24-22-08
eClass 7.1 27-24-22-08
eClass 8 27-24-22-08
eClass 9 27-24-22-08
eClass 9.1 27-24-22-08
ETIM 7 EC001423
ETIM 8 EC001423
ETIM 9 EC001423
IDEA 4 3564
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;