26.06.2024 3:38:42 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3SU1102-6AA40-1AA0
Product
Indicator lights, 22 mm, round, plastic, green, lens, smooth, with holder, LED module, with integrated LED 24 V AC/DC, screw terminal
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SU1102-6AA40-1AA0
Product Description Indicator lights, 22 mm, round, plastic, green, lens, smooth, with holder, LED module, with integrated LED 24 V AC/DC, screw terminal
Product family Actuators and indicators, 22 mm, round, plastic, black
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41J / 41J
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor L-O-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,043 Kg
Packaging Dimension 60,00 x 100,00 x 30,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209957923
UPC Not available
Commodity Code 85318070
LKZ_FDB/ CatalogID CC-IC10
Product Group 5452
Group Code R711
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2014
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-12-23
eClass 14 27-37-12-23
eClass 6 27-37-12-23
eClass 7.1 27-37-12-23
eClass 8 27-37-12-23
eClass 9 27-37-12-23
eClass 9.1 27-37-12-23
ETIM 7 EC000272
ETIM 8 EC000272
ETIM 9 EC000272
IDEA 4 4766
UNSPSC 15 39-12-15-34
|
Buy product
Quantity 1 Piece
;