31.10.2024 2:43:00 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3SU1501-1AG40-1LA0
Product
holder, 3-way, plastic, 1 NO+1 NC, 1 NO+1 NC, LED module, green, 6-24 V AC/DC, screw terminal
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SU1501-1AG40-1LA0
Product Description holder, 3-way, plastic, 1 NO+1 NC, 1 NO+1 NC, LED module, green, 6-24 V AC/DC, screw terminal
Product family Holders
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41J / 41J
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LBO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,064 Kg
Packaging Dimension 90,00 x 90,00 x 38,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209964365
UPC 804766476464
Commodity Code 85365019
LKZ_FDB/ CatalogID CC-IC10
Product Group 5452
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2014
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 1200 27-37-12-26
eClass 1400 27-37-12-26
eClass 600 27-37-12-26
eClass 710 27-37-12-26
eClass 800 27-37-12-26
eClass 900 27-37-12-26
eClass 910 27-37-12-26
ETIM 700 EC001020
ETIM 800 EC001020
ETIM 900 EC001020
UNSPSC 1500 39-12-22-21
|
Buy product
Quantity 1 Piece
;