26.06.2024 4:54:12 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3UG4511-1BP20
Product
!!! product phase-out !!! The preferred successor type is 3UG5511-1BR20 phase sequence monitoring 3x320-500 V 2 CO analog monitoring relay phase sequence monitoring 3 x 320...500 V 50...60 Hz AC 2 changeover contacts screw terminal
Notes
The product was replaced with the following successor product:
3UG5511-1BR20 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3UG4511-1BP20
Product Description !!! product phase-out !!! The preferred successor type is 3UG5511-1BR20 phase sequence monitoring 3x320-500 V 2 CO analog monitoring relay phase sequence monitoring 3 x 320...500 V 50...60 Hz AC 2 changeover contacts screw terminal
Product family Line monitoring
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2023
Notes
The product was replaced with the following successor product:
3UG5511-1BR20 Compare Products
Successor information
Successor 3UG5511-1BR20
Successor Description monitoring relay phase sequence monitoring 3x 160-690 V AC, 15-70 Hz 2 changeover contacts screw terminal
Price data
Region Specific PriceGroup / Headquarter Price Group 41H / 41H
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,134 Kg
Packaging Dimension 29,00 x 99,00 x 107,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209642225
UPC 754554931432
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 5885
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.05.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

lblREACHCode0236

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-18-03
eClass 14 27-37-18-03
eClass 6 27-37-18-03
eClass 7.1 27-37-18-03
eClass 8 27-37-18-03
eClass 9 27-37-18-03
eClass 9.1 27-37-18-03
ETIM 7 EC001441
ETIM 8 EC001441
ETIM 9 EC001441
IDEA 4 4727
UNSPSC 15 39-12-15-21
|
Buy product
Quantity 1 Piece
;