26.06.2024 3:15:30 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3WL9314-5AA20-0AA2
Product
Accessories circuit-breaker 3WL Electronic trip unit ETU45B, ETU release 2, LSIN protection adjustable, without rating plug, with metering function Plus, I, U, P,W, Q, f, cos phi, harmonics and harm. distortion factor, without display, without ground fault module, with cubicle bus connection; not for 3WL1 Upgrade
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3WL9314-5AA20-0AA2
Product Description Accessories circuit-breaker 3WL Electronic trip unit ETU45B, ETU release 2, LSIN protection adjustable, without rating plug, with metering function Plus, I, U, P,W, Q, f, cos phi, harmonics and harm. distortion factor, without display, without ground fault module, with cubicle bus connection; not for 3WL1 Upgrade
Product family Accessories
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2023
Price data
Region Specific PriceGroup / Headquarter Price Group 12M / 1CA
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor L-P-----
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (kg) 0,720 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047624073047
UPC 040892655391
Commodity Code 85363090
LKZ_FDB/ CatalogID LV10.1
Product Group 3745
Group Code P360
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 08.05.2007
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 14 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
IDEA 4 5228
UNSPSC 15 39-12-22-21
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;