26.06.2024 3:16:09 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5SD7414-3
Product
Lightning conductor T1/T2, UN 240/400 V, UC 335/264 V A.C., pluggable protective modules, 3+1 circuit (TN-S, TT), Width 72 mm with remote signaling
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SD7414-3
Product Description Lightning conductor T1/T2, UN 240/400 V, UC 335/264 V A.C., pluggable protective modules, 3+1 circuit (TN-S, TT), Width 72 mm with remote signaling
Product family Basic devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 12G / 1BK
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor L-P-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,684 Kg
Packaging Dimension 29,00 x 113,00 x 82,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869427652
UPC Not available
Commodity Code 85363090
LKZ_FDB/ CatalogID LV10.1
Product Group 5524
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.05.2010
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-17-90-90
eClass 14 27-17-90-90
eClass 9.1 27-13-08-05
ETIM 7 EC000941
ETIM 8 EC000941
ETIM 9 EC000941
|
Buy product
Quantity 1 Piece
;