26.06.2024 8:34:06 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5SY4401-7
Product
Miniature circuit breaker 400 V 10kA, 4-pole, C, 1A, D=70 mm
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SY4401-7
Product Description Miniature circuit breaker 400 V 10kA, 4-pole, C, 1A, D=70 mm
Product family Basic Devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 12B / 1AC
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor L-O-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 0,627 Kg
Packaging Dimension 75,00 x 95,00 x 83,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869182148
UPC Not available
Commodity Code 85362010
LKZ_FDB/ CatalogID LV10.1
Product Group 5505
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2006
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-14-19-01
eClass 14 27-14-19-01
eClass 6 27-14-19-01
eClass 7.1 27-14-19-01
eClass 8 27-14-19-01
eClass 9 27-14-19-01
eClass 9.1 27-14-19-01
ETIM 7 EC000042
ETIM 8 EC000042
ETIM 9 EC000042
UNSPSC 15 39-12-16-03
|
Buy product
Quantity 1 Piece
;