SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AG1055-1FB00-7BA2
Product
Image similar
SIPLUS LOGO! DM8 230V based on 6ED1055-1FB00-0BA2 with conformal coating, -40…+70 °C, start up -25 °C, expansion module, power supply / I/O: 230 V/230 V/relay, 2 MW, 4 DI/4 DQ for LOGO! 8
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1055-1FB00-7BA2
Product Description SIPLUS LOGO! DM8 230V based on 6ED1055-1FB00-0BA2 with conformal coating, -40…+70 °C, start up -25 °C, expansion module, power supply / I/O: 230 V/230 V/relay, 2 MW, 4 DI/4 DQ for LOGO! 8
Product family SIPLUS LOGO! expansion modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 470 / 470
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 40 Day/Days
Net Weight (kg) 0,169 Kg
Packaging Dimension 7,00 x 9,50 x 5,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618064198
UPC 804766879944
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4601
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.08.2015
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-04
eClass 14 27-24-22-04
eClass 6 27-24-22-04
eClass 7.1 27-24-22-04
eClass 8 27-24-22-04
eClass 9 27-24-22-04
eClass 9.1 27-24-22-04
ETIM 7 EC001419
ETIM 8 EC001419
ETIM 9 EC001419
IDEA 4 3566
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;