22.12.2024 2:49:25 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1067-2AA00-0AC1
Product
SINAMICS_Democase G120X 1AC 230V GP induction motor 1LE1002 IOP-2 Smart Access Module (SAM) ready for use with Extention module Transportation case with wheels
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1067-2AA00-0AC1
Product Description SINAMICS_Democase G120X 1AC 230V GP induction motor 1LE1002 IOP-2 Smart Access Module (SAM) ready for use with Extention module Transportation case with wheels
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group S50 / 2L2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 3A999A
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (kg) 12,000 Kg
Packaging Dimension 34,00 x 42,00 x 58,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766790782
Commodity Code 90230080
LKZ_FDB/ CatalogID A&DSE/SIDEMO
Product Group 4A4Z
Group Code R394
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 29.05.2018
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-21-90
eClass 14 27-24-21-90
eClass 6 27-24-21-90
eClass 7.1 27-24-21-90
eClass 8 27-24-21-90
eClass 9 27-24-21-90
eClass 9.1 27-24-21-90
ETIM 7 EC001422
ETIM 8 EC001422
ETIM 9 EC001422
IDEA 4 3578
UNSPSC 15 32-15-17-07
|
Buy product
Quantity 1 Piece
;