26.06.2024 6:08:50 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1131-6BH01-7BA0
Product
SIPLUS ET 200SP DI 16x24 V DC standard based on 6ES7131-6BH01-0BA0 with conformal coating, -40…+70 °C, digital input module, suitable for BU type A0, color code CC00, type 3 (IEC 61131) sink input, (PNP, sinking input), input delay 0.05..20 ms module diagnostics for: wire break, supply voltage
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1131-6BH01-7BA0
Product Description SIPLUS ET 200SP DI 16x24 V DC standard based on 6ES7131-6BH01-0BA0 with conformal coating, -40…+70 °C, digital input module, suitable for BU type A0, color code CC00, type 3 (IEC 61131) sink input, (PNP, sinking input), input delay 0.05..20 ms module diagnostics for: wire break, supply voltage
Product family SIPLUS digital inputs
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 473 / 473
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 70 Day/Days
Net Weight (kg) 0,037 Kg
Packaging Dimension 6,50 x 7,80 x 2,30
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618090036
UPC 804766690747
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4257
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 11.04.2018
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-04
eClass 14 27-24-26-04
eClass 6 27-24-26-04
eClass 7.1 27-24-26-04
eClass 8 27-24-26-04
eClass 9 27-24-26-04
eClass 9.1 27-24-26-04
ETIM 7 EC001599
ETIM 8 EC001599
ETIM 9 EC001599
IDEA 4 3566
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;