SIPLUS G120 PM240-2 IP20-FSF-A-400V 132 kW based on 6SL3210-1PE32-5AL0 with conformal coating, -20…+50 °C, with integrated class A filter with integrated braking chopper 380-480 V 3 AC +10/-20% 47-63 Hz power high overload: 110 kW at 200% 3 s,150% 57 s,100% 240 s power rating low overload: 132 kW at 150% 3 s,110% 57 s,100% 240 s 708x 305x 357 (HxWxD), FSF design, degree of protection IP20 without CU and operating unit released as of CU FW version V4.7 HF8
Article Number (Market Facing Number) |
6AG1210-1PE32-2AL0 |
Product Description |
SIPLUS G120 PM240-2 IP20-FSF-A-400V 132 kW based on 6SL3210-1PE32-5AL0 with conformal coating, -20…+50 °C, with integrated class A filter with integrated braking chopper 380-480 V 3 AC +10/-20% 47-63 Hz power high overload: 110 kW at 200% 3 s,150% 57 s,100% 240 s power rating low overload: 132 kW at 150% 3 s,110% 57 s,100% 240 s 708x 305x 357 (HxWxD), FSF design, degree of protection IP20 without CU and operating unit released as of CU FW version V4.7 HF8
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
471 / 471 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
65 Day/Days |
Net Weight (kg) |
66,000 Kg |
Packaging Dimension |
469,00 x 745,00 x 385,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618083229 |
UPC |
Not available |
Commodity Code |
85044095 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4576 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 24.11.2017 |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-31-01 |
eClass |
14 |
27-02-31-01 |
eClass |
6 |
27-02-31-01 |
eClass |
7.1 |
27-02-31-01 |
eClass |
8 |
27-02-31-01 |
eClass |
9 |
27-02-31-01 |
eClass |
9.1 |
27-02-31-01 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
IDEA |
4 |
4139 |
UNSPSC |
15 |
39-12-10-07 |
|
|
|
|