22.12.2024 3:46:50 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1222-1BD30-5XB0
Product
Image similar
SIPLUS S7-1200 SB 1222 4DQ based on 6ES7222-1BD30-0XB0 with conformal coating, -40…+60 °C, start up -25 °C, digital output 4 DQ 24 V DC 200 kHz
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1222-1BD30-5XB0
Product Description SIPLUS S7-1200 SB 1222 4DQ based on 6ES7222-1BD30-0XB0 with conformal coating, -40…+60 °C, start up -25 °C, digital output 4 DQ 24 V DC 200 kHz
Product family SIPLUS SB 1222 digital output modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 472 / 472
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (kg) 0,030 Kg
Packaging Dimension 5,00 x 8,00 x 2,80
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948616062
UPC 804766804496
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4578
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 08.12.2009
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-04
eClass 14 27-24-22-04
eClass 6 27-24-22-04
eClass 7.1 27-24-22-04
eClass 8 27-24-22-04
eClass 9 27-24-22-04
eClass 9.1 27-24-22-04
ETIM 7 EC001419
ETIM 8 EC001419
ETIM 9 EC001419
IDEA 4 3566
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;