SIPLUS G120 IOP-2 based on 6SL3255-0AA00-4JA2 with conformal coating, -20…+50 °C, for SIPLUS SINAMICS G120 supported languages: German, English, French Italian, Spanish Portuguese, Dutch Swedish, Russian Czech, Polish Turkish, Finnish Chinese simplified
Article Number (Market Facing Number) |
6AG1255-0AA00-2JA2 |
Product Description |
SIPLUS G120 IOP-2 based on 6SL3255-0AA00-4JA2 with conformal coating, -20…+50 °C, for SIPLUS SINAMICS G120 supported languages: German, English, French Italian, Spanish Portuguese, Dutch Swedish, Russian Czech, Polish Turkish, Finnish Chinese simplified
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
471 / 471 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
65 Day/Days |
Net Weight (kg) |
0,137 Kg |
Packaging Dimension |
8,00 x 13,00 x 4,50 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618092610 |
UPC |
804766808975 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4576 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 18.05.2018 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-31-57 |
eClass |
14 |
27-02-31-57 |
eClass |
6 |
27-02-31-90 |
eClass |
7.1 |
27-02-31-90 |
eClass |
8 |
27-02-31-90 |
eClass |
9 |
27-02-31-92 |
eClass |
9.1 |
27-02-31-57 |
ETIM |
7 |
EC002025 |
ETIM |
8 |
EC002025 |
ETIM |
9 |
EC002025 |
IDEA |
4 |
5109 |
UNSPSC |
15 |
39-12-20-04 |
|
|
|
|