- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Automation technology for extreme conditions
- SIMATIC industrial automation systems
- SIPLUS Motion Control System
- Process control systems
- Operator control and monitoring systems
- SIPLUS PC-based Automation
- Industrial communication
- Industrial controls
- Power supplies
- SIPLUS power supplies
- SIPLUS LOGO!Power
- SIPLUS Advanced power supplies
- SIPLUS smart
- SIPLUS modular
- SIPLUS in SIMATIC design
- 1-phase, 24 V DC (for S7-300 and ET200M)
- 1-phase, 24 V DC (for SIPLUS S7-1200)
- 1-phase, 24 V DC (for S7-1500 and ET200MP)
- SIPLUS system power supplies
- SIPLUS DC/DC converter
- Special designs and applications
- SIPLUS Add-on modules
- SIPLUS DC UPS, uninterruptible power supplies
- SIPLUS Add-ons
- Customized Automation
- Telecontrol systems for comprehensive applications
- SIDOOR automatic door controls
- Condition Monitoring Systems
- Electrical Charging Components
- Electrical Monorail Systems (SIMOVE EMS)
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SIPLUS S7-300 PS 307 based on 6ES7307-1EA01-0AA0 with conformal coating, -25…+70 °C, stabilized power supply input: 120/230 V AC output: 24 V DC/5 A
Article Number (Market Facing Number) |
6AG1307-1EA01-7AA0 |
Product Description |
SIPLUS S7-300 PS 307 based on 6ES7307-1EA01-0AA0 with conformal coating, -25…+70 °C, stabilized power supply input: 120/230 V AC output: 24 V DC/5 A
|
Product family |
1-phase, 24 V DC (for S7-300 and ET200M) |
Product Lifecycle (PLM) |
PM400:Announcement of product phase-out |
PLM Effective Date |
Product phase-out since: 01.10.2023 |
Region Specific PriceGroup / Headquarter Price Group |
2AP / 2AP |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
40 Day/Days |
Net Weight (kg) |
0,563 Kg |
Packaging Dimension |
17,00 x 13,00 x 6,70 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948575031 |
UPC |
040892933253 |
Commodity Code |
85044095 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
X0SK |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.09.2014 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-09 |
eClass |
14 |
27-24-22-09 |
eClass |
6 |
27-24-22-09 |
eClass |
7.1 |
27-24-22-09 |
eClass |
8 |
27-24-22-09 |
eClass |
9 |
27-24-22-09 |
eClass |
9.1 |
27-24-22-09 |
ETIM |
7 |
EC000599 |
ETIM |
8 |
EC000599 |
ETIM |
9 |
EC000599 |
IDEA |
4 |
3575 |
UNSPSC |
15 |
32-15-17-06 |
|
|
|
|