SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AG1326-1BK02-2AB0
Product
Image similar
SIPLUS S7-300 SM 326F DI24 40-pole based on 6ES7326-1BK02-0AB0 with conformal coating, -25…+60 °C, 70° with forced convection, digital input F-DI 24x24 V DC fail-safe digital input for SIMATIC S7 F-systems with diagnostic alarm
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1326-1BK02-2AB0
Product Description SIPLUS S7-300 SM 326F DI24 40-pole based on 6ES7326-1BK02-0AB0 with conformal coating, -25…+60 °C, 70° with forced convection, digital input F-DI 24x24 V DC fail-safe digital input for SIMATIC S7 F-systems with diagnostic alarm
Product family SIPLUS SM 326 F-digital input module - Safety Integrated
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 01.10.2023
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 40 Day/Days
Net Weight (kg) 0,495 Kg
Packaging Dimension 15,00 x 13,00 x 8,60
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948519400
UPC 040892869606
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group X0SM
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-04
eClass 14 27-24-22-04
eClass 6 27-24-22-04
eClass 7.1 27-24-22-04
eClass 8 27-24-22-04
eClass 9 27-24-22-04
eClass 9.1 27-24-22-04
ETIM 7 EC001419
ETIM 8 EC001419
ETIM 9 EC001419
IDEA 4 3566
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;