SIPLUS S7-300 SM 326F DI8 NAMUR based on 6ES7326-1RF01-0AB0 with conformal coating, 0…+60 °C, digital input SM 326, 8 DI; 24 V DC, NAMUR, fail-safe NAMUR input for SIMATIC S7 F-systems, up to category 4 (EN 954-1)/ SIL3 (IEC 61508)/PLE (ISO 13849), 1x 40-pole
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6AG1326-1RF01-4AB0 |
Product Description |
SIPLUS S7-300 SM 326F DI8 NAMUR based on 6ES7326-1RF01-0AB0 with conformal coating, 0…+60 °C, digital input SM 326, 8 DI; 24 V DC, NAMUR, fail-safe NAMUR input for SIMATIC S7 F-systems, up to category 4 (EN 954-1)/ SIL3 (IEC 61508)/PLE (ISO 13849), 1x 40-pole
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 08.05.2024 |
Notes |
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
473 / 473 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
65 Day/Days |
Net Weight (kg) |
0,560 Kg |
Packaging Dimension |
13,20 x 15,40 x 9,10 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618059101 |
UPC |
195125290662 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4646 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 17.10.2014 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|