SIPLUS NET IE/PB Link PN IO based on 6GK1411-5AB10 with conformal coating, -40…+60 °C, IE/PB Link PN IO gateway between Industrial Ethernet and PROFIBUS with PROFINET IO functionality S7 routing and data record routing, 10/100 Mbps Fast Ethernet, MRP, 9.6 Kbit/s up to 12 Mbps PROFIBUS, NTP
Article Number (Market Facing Number) |
6AG1411-5AB10-2AA0 |
Product Description |
SIPLUS NET IE/PB Link PN IO based on 6GK1411-5AB10 with conformal coating, -40…+60 °C, IE/PB Link PN IO gateway between Industrial Ethernet and PROFIBUS with PROFINET IO functionality S7 routing and data record routing, 10/100 Mbps Fast Ethernet, MRP, 9.6 Kbit/s up to 12 Mbps PROFIBUS, NTP
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
471 / 471 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
60 Day/Days |
Net Weight (kg) |
0,351 Kg |
Packaging Dimension |
13,00 x 17,00 x 8,00 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618087302 |
UPC |
195125071513 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4575 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 25.09.2017 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-08 |
eClass |
14 |
27-24-22-08 |
eClass |
6 |
27-24-22-08 |
eClass |
7.1 |
27-24-22-08 |
eClass |
8 |
27-24-22-08 |
eClass |
9 |
27-24-22-08 |
eClass |
9.1 |
27-24-22-08 |
ETIM |
7 |
EC001423 |
ETIM |
8 |
EC001423 |
ETIM |
9 |
EC001423 |
IDEA |
4 |
3564 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|