22.12.2024 4:14:58 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1503-3CB00-2AA0
Product
SIPLUS NET OLM/G12 V4.0 based on 6GK1503-3CB00 with conformal coating, -25…+60 °C,
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1503-3CB00-2AA0
Product Description SIPLUS NET OLM/G12 V4.0 based on 6GK1503-3CB00 with conformal coating, -25…+60 °C,
Product family SIPLUS OLM optical link module
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 471 / 471
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (kg) 0,424 Kg
Packaging Dimension 14,20 x 18,00 x 4,80
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948427903
UPC 040892549003
Commodity Code 85176200
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4575
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-32
eClass 14 19-17-01-32
eClass 6 19-17-01-90
eClass 7.1 19-17-01-14
eClass 8 19-17-01-14
eClass 9 19-17-01-14
eClass 9.1 19-17-01-14
ETIM 7 EC001467
ETIM 8 EC001467
ETIM 9 EC001467
IDEA 4 3564
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;