SIPLUS S7-1500 AI 8xU/I/RTD/TC based on 6ES7531-7KF00-0AB0 with conformal coating, -40…+70 °C, analog input module 16-bit resolution, accuracy 0.3%, 8 channels in groups of 8, 4 channels for RTD measurement, common mode voltage 10 V; diagnostics; hardware interrupts including infeed element, shielding bracket and shield terminal
Article Number (Market Facing Number) |
6AG1531-7KF00-7AB0 |
Product Description |
SIPLUS S7-1500 AI 8xU/I/RTD/TC based on 6ES7531-7KF00-0AB0 with conformal coating, -40…+70 °C, analog input module 16-bit resolution, accuracy 0.3%, 8 channels in groups of 8, 4 channels for RTD measurement, common mode voltage 10 V; diagnostics; hardware interrupts including infeed element, shielding bracket and shield terminal
|
Product family |
SIPLUS SM 531 analog input modules |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
474 / 474 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
55 Day/Days |
Net Weight (kg) |
0,418 Kg |
Packaging Dimension |
19,00 x 16,00 x 4,30 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948656327 |
UPC |
887621830120 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4657 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 27.02.2013 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
1200 |
27-24-22-01 |
eClass |
1400 |
27-24-22-01 |
eClass |
600 |
27-24-22-01 |
eClass |
710 |
27-24-22-01 |
eClass |
800 |
27-24-22-01 |
eClass |
900 |
27-24-22-01 |
eClass |
910 |
27-24-22-01 |
ETIM |
700 |
EC001420 |
ETIM |
800 |
EC001420 |
ETIM |
900 |
EC001420 |
IDEA |
400 |
3562 |
UNSPSC |
1500 |
32-15-17-05 |
|
|
|
|