SIPLUS NET CP 1543-1 based on 6GK7543-1AX00-0XE0 with conformal coating, -40…+70 °C, communications processor for connecting SIMATIC S7-1500 to Industrial Ethernet: TCP/IP, ISO, UDP, S7 communication, IP broadcast/ multicast, security (hardware identification, IP/MAC access list, firewall), diagnostics SNMPV1/V3, DHCP, FTP client/ server, email, IPv4/IPv6, data storage on SD Card of the CPU, time-of-day synchronization via NTP, access to the
Article Number (Market Facing Number) |
6AG1543-1AX00-2XE0 |
Product Description |
SIPLUS NET CP 1543-1 based on 6GK7543-1AX00-0XE0 with conformal coating, -40…+70 °C, communications processor for connecting SIMATIC S7-1500 to Industrial Ethernet: TCP/IP, ISO, UDP, S7 communication, IP broadcast/ multicast, security (hardware identification, IP/MAC access list, firewall), diagnostics SNMPV1/V3, DHCP, FTP client/ server, email, IPv4/IPv6, data storage on SD Card of the CPU, time-of-day synchronization via NTP, access to the
|
Product family |
SIPLUS NET CP 1543-1 |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
471 / 471 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
70 Day/Days |
Net Weight (kg) |
0,100 Kg |
Packaging Dimension |
14,90 x 15,20 x 4,30 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618051303 |
UPC |
804766462344 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4575 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 25.02.2013 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-08 |
eClass |
14 |
27-24-22-08 |
eClass |
6 |
27-24-22-08 |
eClass |
7.1 |
27-24-22-08 |
eClass |
8 |
27-24-22-08 |
eClass |
9 |
27-24-22-08 |
eClass |
9.1 |
27-24-22-08 |
ETIM |
7 |
EC001423 |
ETIM |
8 |
EC001423 |
ETIM |
9 |
EC001423 |
IDEA |
4 |
3564 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|