SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AG1972-0AA02-7XA0
Product
Image similar
SIPLUS DP RS-485 repeater based on 6ES7972-0AA02-0XA0 with conformal coating, -25…+70 °C, for connection of PROFIBUS/MPI bus systems with max. 31 nodes max. baud rate 12 Mbps, degree of protection IP20
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1972-0AA02-7XA0
Product Description SIPLUS DP RS-485 repeater based on 6ES7972-0AA02-0XA0 with conformal coating, -25…+70 °C, for connection of PROFIBUS/MPI bus systems with max. 31 nodes max. baud rate 12 Mbps, degree of protection IP20
Product family SIPLUS RS 485 repeater
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 471 / 471
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 40 Day/Days
Net Weight (kg) 0,250 Kg
Packaging Dimension 7,50 x 13,50 x 6,60
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948601310
UPC 040892996111
Commodity Code 85176200
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4573
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-08
eClass 14 27-24-26-08
eClass 6 27-24-26-08
eClass 7.1 27-24-26-08
eClass 8 27-24-26-08
eClass 9 27-24-26-08
eClass 9.1 27-24-26-08
ETIM 7 EC001604
ETIM 8 EC001604
ETIM 9 EC001604
IDEA 4 3564
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;