22.12.2024 2:25:08 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1972-0DA00-2AA0
Product
Image similar
SIPLUS DP Terminator RS-485 based on 6ES7972-0DA00-0AA0 with conformal coating, -25…+60 °C,
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1972-0DA00-2AA0
Product Description SIPLUS DP Terminator RS-485 based on 6ES7972-0DA00-0AA0 with conformal coating, -25…+60 °C,
Product family SIPLUS DP active RS 485 terminating element
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 19.12.2024
Price data
Region Specific PriceGroup / Headquarter Price Group 473 / 473
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (kg) 0,106 Kg
Packaging Dimension 7,20 x 8,50 x 5,80
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515143819
UPC 040892596328
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4646
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-92
eClass 14 27-24-26-92
eClass 6 27-24-26-92
eClass 7.1 27-24-26-92
eClass 8 27-24-26-92
eClass 9 27-24-26-92
eClass 9.1 27-24-26-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
;