27.09.2024 12:46:39 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG2512-1DK01-1AB0
Product
Image similar
SIPLUS ET 200SP CPU 1512SP-1 PN rail based on 6ES7512-1DK01-0AB0 with conformal coating, -40…+60 °C, OT2 with ST1/2 (+70 °C für 10 minutes), central processing unit with work memory 200 KB for program and 1 MB for data, 1st interface, PROFINET IRT with 3-port switch, 48 ns bit performance, SIMATIC Memory Card required, BusAdapter required for port 1 and 2
Notes
For this product a substitute is available: 6AG2512-1DM03-1AB0
6AG2512-1DM03-1AB0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG2512-1DK01-1AB0
Product Description SIPLUS ET 200SP CPU 1512SP-1 PN rail based on 6ES7512-1DK01-0AB0 with conformal coating, -40…+60 °C, OT2 with ST1/2 (+70 °C für 10 minutes), central processing unit with work memory 200 KB for program and 1 MB for data, 1st interface, PROFINET IRT with 3-port switch, 48 ns bit performance, SIMATIC Memory Card required, BusAdapter required for port 1 and 2
Product family SIPLUS ET 200SP CPU 1512SP-1 PN RAIL
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 21.07.2023
Notes
For this product a substitute is available: 6AG2512-1DM03-1AB0
6AG2512-1DM03-1AB0 Compare Products
Substitute information
Substitute 6AG2512-1DM03-1AB0
Substitute Description SIPLUS ET 200SP CPU 1512SP-1 PN rail based on 6ES7512-1DM03-0AB0 with conformal coating OT2: -40...+55 °C ST1/2: 70 °C for 10 minutes . central processing unit with work memory 400 KB for program and 2 MB for data, 1st interface: PROFINET IRT with 3-port switch, 25 ns bit performance, SIMATIC Memory Card required, BusAdapter required for port 1 and 2
Price data
Region Specific PriceGroup / Headquarter Price Group 473 / 473
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 55 Day/Days
Net Weight (kg) 0,396 Kg
Packaging Dimension 10,00 x 12,20 x 6,30
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618082239
UPC 195125036529
Commodity Code 85371091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4C03
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 19.04.2017
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-07
eClass 14 27-24-26-07
eClass 6 27-24-26-07
eClass 7.1 27-24-26-07
eClass 8 27-24-26-07
eClass 9 27-24-26-07
eClass 9.1 27-24-26-07
ETIM 7 EC001603
ETIM 8 EC001603
ETIM 9 EC001603
IDEA 4 3565
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;