26.06.2024 2:59:17 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV7674-0KH11-0AA0
Product
starter package KP8 Extension Unit 19" left for mounting on all 19" 4:3 PRO devices, mounting on the left side from the top or mounting on the right side from below prepared for up to two KP or two KP8 F, scope of supply: 1 enclosure side panel, 1 standard front plate, 2 connection pieces, 1 connecting tube, 1 HMI KP8 PN
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7674-0KH11-0AA0
Product Description starter package KP8 Extension Unit 19" left for mounting on all 19" 4:3 PRO devices, mounting on the left side from the top or mounting on the right side from below prepared for up to two KP or two KP8 F, scope of supply: 1 enclosure side panel, 1 standard front plate, 2 connection pieces, 1 connecting tube, 1 HMI KP8 PN
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 2Z7 / 2Z7
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 2,500 Kg
Packaging Dimension 21,00 x 38,00 x 11,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948792094
UPC Not available
Commodity Code 85371098
LKZ_FDB/ CatalogID ST80.1T
Product Group 2260
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 11.05.2011
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-33-02-92
eClass 14 27-33-02-92
eClass 6 27-24-92-03
eClass 7.1 27-24-92-03
eClass 8 27-24-92-03
eClass 9 27-33-02-92
eClass 9.1 27-33-02-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
;