SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AV7674-1LA30-0AA0
Product
Extension Unit box 12" for mounting on all fully IP65-enclosed 16:9 HMI/IPC devices. Deep empty housing for the flexible installation of control elements (without pre-perforation)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7674-1LA30-0AA0
Product Description Extension Unit box 12" for mounting on all fully IP65-enclosed 16:9 HMI/IPC devices. Deep empty housing for the flexible installation of control elements (without pre-perforation)
Product family Extension Units and operator controls
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 239 / 239
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 1,973 Kg
Packaging Dimension 13,40 x 36,40 x 12,10
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515738749
UPC 804766754753
Commodity Code 85381000
LKZ_FDB/ CatalogID ST80.1T
Product Group 3402
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 17.10.2018
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number bad4d037-497b-407d-b11a-eca0ab10a1aa
Classifications
 
Version Classification
eClass 12 27-33-02-92
eClass 14 27-33-02-92
eClass 6 27-24-92-03
eClass 7.1 27-24-92-03
eClass 8 27-24-92-03
eClass 9 27-33-02-92
eClass 9.1 27-33-02-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
;