19.02.2025 3:23:46 PM
6AV7674-1MA00-0AA0
Product
emergency stop mushroom pushbutton for Extension Units, 22 mm, round, red, plastic, latching, rotate to unlatch, 2 NC contacts, without inscription, (incl. printed circuit board with contact module), scope of supply: 1 EMERGENCY STOP button, 1 printed circuit board, including mounting accessories
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7674-1MA00-0AA0
Product Description emergency stop mushroom pushbutton for Extension Units, 22 mm, round, red, plastic, latching, rotate to unlatch, 2 NC contacts, without inscription, (incl. printed circuit board with contact module), scope of supply: 1 EMERGENCY STOP button, 1 printed circuit board, including mounting accessories
Product family Extension Units and operator controls
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 2Z7 / 2Z7
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,037 Kg
Packaging Dimension 16,00 x 17,00 x 2,90
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623406983
UPC 804766378034
Commodity Code 85365080
LKZ_FDB/ CatalogID ST80.1T
Product Group 2260
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07.10.2016
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-33-02-92
eClass 14 27-33-02-92
eClass 6 27-24-92-03
eClass 7.1 27-24-92-03
eClass 8 27-24-92-03
eClass 9 27-33-02-92
eClass 9.1 27-33-02-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
Frequently bought together:
6AV2124-0QC24-0BX0
SIMATIC HMI TP1500 Comfort Pro, for support arm (expandable, round pipe) and Extension Unit, Comfort Panel, touch operation, 15" widescreen TFT display, 16 million colors, PROFINET interface, MPI/PROFIBUS DP interface, 24 MB configuration memory, WEC 2013, configurable from WinCC Comfort V14 SP1 with HSP
6AV7674-1MB00-0AA0
illuminated pushbutton for Extension Units, 22 mm, round, plastic, momentary contact type, with integrated white LED, with 6 colored panels (colorless, red, yellow, green, blue, black), 1 NO contact, without inscription, (incl. printed circuit board with contact module), scope of supply: 1 illuminated pushbutton, 1 printed circuit board, 6 colored panels, including mounting accessories
6AV7674-1MD00-0AA0
selector switch for Extension Units, 22 mm, round, plastic, latching, with integrated white LED, 3 switch positions 1-0-2, 2 NO contacts, without inscription, (incl. printed circuit board with contact module), scope of supply: 1 selector switch, 1 printed circuit board, including mounting accessories
2324441 | 3SU1803-0AA00-0AB1
Enclosure for command devices, 22 mm, round, Enclosure material plastic, enclosure top part gray, 3 control points plastic, Recess for labels, without equipment
6AV2123-2DB03-0AX0
SIMATIC HMI, KTP400 Basic, Basic Panel, Key/touch operation, 4" TFT display, 65536 colors, PROFINET interface, configurable from WinCC Basic V13/ STEP 7 Basic V13, contains open-source software, which is provided free of charge see enclosed CD
;