- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Rack PC
- Box PC
- Panel PC
- Mobile devices
- Industrial monitors
- Devices for special requirements
- PROtected devices and system components
- SIMATIC Industrial Flat Panel PRO
- SIMATIC IPC277G PRO
- SIMATIC IPC PX-39A PRO
- SIMATIC IPC477E PRO
- Fixing elements
- Extension Units and operator controls
- Extension components
- HYGienic devices (stainless steel front)
- Software and tools
- Accessories
- PC-based Automation
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
illuminated pushbutton for Extension Units, 22 mm, round, plastic, momentary contact type, with integrated white LED, with 6 colored panels (colorless, red, yellow, green, blue, black), 1 NO contact and 1 NC contact, without inscription, (incl. printed circuit board with contact module), scope of supply: 1 illuminated pushbutton, 1 printed circuit board, 6 colored panels, including mounting accessories
Article Number (Market Facing Number) |
6AV7674-1MG00-0AA0 |
Product Description |
illuminated pushbutton for Extension Units, 22 mm, round, plastic, momentary contact type, with integrated white LED, with 6 colored panels (colorless, red, yellow, green, blue, black), 1 NO contact and 1 NC contact, without inscription, (incl. printed circuit board with contact module), scope of supply: 1 illuminated pushbutton, 1 printed circuit board, 6 colored panels, including mounting accessories
|
Product family |
Extension Units and operator controls |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
2Z7 / 2Z7 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Estimated dispatch time (Working Days) |
15 Day/Days |
Net Weight (kg) |
0,450 Kg |
Packaging Dimension |
15,60 x 18,00 x 2,20 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047623409250 |
UPC |
804766538339 |
Commodity Code |
85365080 |
LKZ_FDB/ CatalogID |
ST80.1T |
Product Group |
2260 |
Group Code |
R141 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
not available |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
70f44913-10ac-48d0-9d1d-84d23fdc4238 |
|
|
Version
|
Classification
|
eClass |
12 |
27-33-02-92 |
eClass |
14 |
27-33-02-92 |
eClass |
6 |
27-24-92-03 |
eClass |
7.1 |
27-24-92-03 |
eClass |
8 |
27-24-92-03 |
eClass |
9 |
27-33-02-92 |
eClass |
9.1 |
27-33-02-92 |
ETIM |
7 |
EC002584 |
ETIM |
8 |
EC002584 |
ETIM |
9 |
EC002584 |
IDEA |
4 |
3552 |
UNSPSC |
15 |
32-15-17-03 |
|
|
|
|