08.01.2025 6:43:03 PM
6BK1700-0BA20-0AA0
Product
LOGO! CMK2000 Communication module for integrating the LOGO! 8 "in the building system bus KNX;" connection 24 V DC 0.04A 1 RJ45 port for Ethernet 50 communication objects time-of-day synchronization Configuration/diagnostics via web interface
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6BK1700-0BA20-0AA0
Product Description LOGO! CMK2000 Communication module for integrating the LOGO! 8 "in the building system bus KNX;" connection 24 V DC 0.04A 1 RJ45 port for Ethernet 50 communication objects time-of-day synchronization Configuration/diagnostics via web interface
Product family LOGO! CMK2000 communications module
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 470 / 470
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,130 Kg
Packaging Dimension 8,40 x 10,30 x 7,60
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618066406
UPC 804766493720
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4B98
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 04.11.2015
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-08
eClass 14 27-24-22-08
eClass 6 27-24-22-08
eClass 7.1 27-24-22-08
eClass 8 27-24-22-08
eClass 9 27-24-22-08
eClass 9.1 27-24-22-08
ETIM 7 EC001423
ETIM 8 EC001423
ETIM 9 EC001423
IDEA 4 3564
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;