SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6DL1133-6PX00-0HW0
Product
SIMATIC ET 200SP HA, ET 200SP, Power module Ex-PM E, 24V 0.8A, WxH: 50mm x 117mm, suitable for BaseUnit type W0
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
6DL1193-6BP00-0DW0
SIMATIC ET 200SP HA, ET 200SP, BaseUnit type W0, for power module Ex-PM E, WxH: 50 mm x 117 mm
Product
Article Number (Market Facing Number) 6DL1133-6PX00-0HW0
Product Description SIMATIC ET 200SP HA, ET 200SP, Power module Ex-PM E, 24V 0.8A, WxH: 50mm x 117mm, suitable for BaseUnit type W0
Product family Ex I/O modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 287 / 287
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (kg) 0,300 Kg
Packaging Dimension 3,50 x 15,00 x 13,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125171794
Commodity Code 85044095
LKZ_FDB/ CatalogID STPCS7
Product Group 4D67
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number cefe8051-b3f2-4b36-b637-d3d5ec8084a7
Classifications
 
Version Classification
eClass 12 27-23-01-90
eClass 14 27-23-01-90
eClass 6 27-23-01-90
eClass 7.1 27-23-01-90
eClass 8 27-23-01-90
eClass 9 27-23-01-90
eClass 9.1 27-23-01-90
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
|
Buy product
Quantity 1 Piece
Frequently bought together:
6DL1193-6BP00-0DW0
SIMATIC ET 200SP HA, ET 200SP, BaseUnit type W0, for power module Ex-PM E, WxH: 50 mm x 117 mm
6DL1193-6BP00-0BX1
SIMATIC ET 200SP HA, ET 200SP, BaseUnit type X1, for Ex electronic modules, push-in terminals, WxH: 20 mm x 117 mm
6DL1131-6TD00-0HX1
SIMATIC ET 200SP HA, ET 200SP, digital ex-i input module, DI 4xNAMUR, suitable for BaseUnit type X1, channel diagnostics
6EP3334-3SB00-0AX0
SITOP PSU4200 1AC 24 V/10 A stabilized power supply PSU4200 input: 120/240 V AC output: 24 V DC/ 10 A
6DL1134-6TB00-0HX1
SIMATIC ET 200SP HA, ET 200SP, analog ex-i HART input module, Ex-AI 2xI 2-Wire HART, suitable for BaseUnit type X1, channel diagnostics, 16bit, +/-0.3%
;