SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6DL1134-6JH00-0PH1
Product
SIMATIC ET 200SP HA, analog input module, AI 16XTC/8XRTD 2-/3-/4-wire HA, suitable for terminal block H1, M1, color code CC00, channel diagnostics, 16-bit, +/-0.05%, 2-/3-/4-wire
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
6DL1193-6GA00-0NN0
SIMATIC ET 200SP HA, carrier module 2-fold carrier for holding 2 I/O modules of the ET 200SP HA
6DL1193-6GC00-0NN0
SIMATIC ET 200SP HA, carrier module 8-fold carrier for holding 8 I/O modules of the ET 200SP HA
6DL1193-6TP00-0BH1
SIMATIC ET 200SP HA, Terminal block, Type H1, 32 push-in terminals, internal reference temperature Width: 22.5 mm,
6DL1193-6TP00-0BM1
SIMATIC ET 200SP HA, Terminal block, type M1, 32 push-in terminals, internal reference temperature width: 45 mm,
Product
Article Number (Market Facing Number) 6DL1134-6JH00-0PH1
Product Description SIMATIC ET 200SP HA, analog input module, AI 16XTC/8XRTD 2-/3-/4-wire HA, suitable for terminal block H1, M1, color code CC00, channel diagnostics, 16-bit, +/-0.05%, 2-/3-/4-wire
Product family Analog I/O modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 2I1 / 2I1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0,300 Kg
Packaging Dimension 3,50 x 15,00 x 13,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622330678
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID STPCS7
Product Group 4D62
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 23.05.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 25b48bde-376e-49da-8b63-1e3d80b45826
Classifications
 
Version Classification
eClass 12 27-24-26-01
eClass 14 27-24-26-01
eClass 6 27-24-26-01
eClass 7.1 27-24-26-01
eClass 8 27-24-26-01
eClass 9 27-24-26-01
eClass 9.1 27-24-26-01
ETIM 7 EC001596
ETIM 8 EC001596
ETIM 9 EC001596
|
Buy product
Quantity 1 Piece
;