- Accionamientos
- Automatización
- Sistemas de automatización
- Sistemas de manejo y visualización SIMATIC HMI
- Sistemas de identificación y localización
- Comunicación industrial
- Modular Automation
- Control industrial
- Industrial Edge
- Software industrial
- Industrial Computing
- Sistemas de control de procesos
- Instrumentación de procesos
- Analítica de procesos
- Fuentes de alimentación SITOP
- Fuentes de alimentación Advanced
- SITOP PSU8600
- SITOP PSU8400
- SITOP PSU8200
- Monofásicas, 24 V DC
- Monofásicas y bifásicas, 24 V DC
- Trifásicas, 24 V DC
- Trifásicas, 36 V DC
- Trifásicas, 48 V DC
- Fuentes de alimentación Standard
- Fuentes de alimentación Basic
- Fuentes de alimentación en diseño SIMATIC
- Convertidores DC/DC
- Formatos especiales y aplicaciones especiales
- Fuentes de alimentación ininterrumpida SITOP UPS DC
- Módulos complementarios
- Cranes
- Productos para necesidades específicas
- Energía
- Servicios
- ... y todo lo que usted también pueda necesitar
| |
SITOP PSU200M plus 10 A Stabilized power supply input: AC 120-230/230-500 V output: DC 24 V/10 A Option for with protective varnish
Article Number (Market Facing Number) |
6EP1334-3BA10-8AB0 |
Product Description |
SITOP PSU200M plus 10 A Stabilized power supply input: AC 120-230/230-500 V output: DC 24 V/10 A Option for with protective varnish
|
Product family |
1- and 2-phase, 24 V DC |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
581 / 581 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Standard lead time ex-works |
1 Day/Days |
Net Weight (kg) |
0,800 Kg |
Packaging Dimension |
16,00 x 17,00 x 10,00 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515154426 |
UPC |
887621837280 |
Commodity Code |
85044083 |
LKZ_FDB/ CatalogID |
KT10-PE |
Product Group |
4213 |
Group Code |
R315 |
Country of origin |
Romania |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.08.2006 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
ebe6bd0a-9571-4071-8780-c0453c773060 |
|
|
Version
|
Classification
|
eClass |
12 |
27-04-07-01 |
eClass |
14 |
27-04-07-01 |
eClass |
6 |
27-04-90-02 |
eClass |
7.1 |
27-04-90-02 |
eClass |
8 |
27-04-90-02 |
eClass |
9 |
27-04-07-01 |
eClass |
9.1 |
27-04-07-01 |
ETIM |
7 |
EC002540 |
ETIM |
8 |
EC002540 |
ETIM |
9 |
EC002540 |
IDEA |
4 |
4130 |
UNSPSC |
15 |
39-12-10-04 |
|
|
|
|