SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6EP1434-2BA20
Product
SITOP PSU300S 24 V/10 A stabilized power supply input: 400-500 V 3 AC output: 24 V DC/10 A
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
6EP4346-7RB00-0AX0
SITOP RED1200 redundancy module Input/output: 24/48 V DC/20 A Suitable for decoupling two SITOP power supplies with max. 10 A output current each
6EP1961-2BA31
SITOP PSE200U 3 A selectivity module 4-channel input: 24 V DC/12 A output: 24 V DC/4x 3 A threshold value adjustable 0.5-3 A with status message for each output
6EP1961-2BA51
SITOP PSE200U 3 A NEC CLASS 2 selectivity module 4-channel input: 24 V DC/12 A output: 24 V/4x 3 A NEC class 2 threshold value adjustable 0.5-3 A with common signaling contact
6EP1964-2BA00
SITOP PSE202U 10A Redundancy module Input/output: 24 V DC suitable for decoupling two SITOP power supplies with maximal per 5 A output current
Product
Article Number (Market Facing Number) 6EP1434-2BA20
Product Description SITOP PSU300S 24 V/10 A stabilized power supply input: 400-500 V 3 AC output: 24 V DC/10 A
Product family 3-phase, 24 V DC
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 582 / 582
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,700 Kg
Packaging Dimension 13,00 x 13,50 x 7,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515154044
UPC 804766249037
Commodity Code 85044083
LKZ_FDB/ CatalogID KT10-PE
Product Group 4207
Group Code R315
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 01.08.2010
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number e7d937b6-49e9-432c-9222-990a0b29819f
Classifications
 
Version Classification
eClass 12 27-04-07-01
eClass 14 27-04-07-01
eClass 6 27-04-90-02
eClass 7.1 27-04-90-02
eClass 8 27-04-90-02
eClass 9 27-04-07-01
eClass 9.1 27-04-07-01
ETIM 7 EC002540
ETIM 8 EC002540
ETIM 9 EC002540
IDEA 4 4130
UNSPSC 15 39-12-10-04
|
Buy product
Quantity 1 Piece
Frequently bought together:
6EP1436-2BA10
SITOP PSU300S 20 A stabilized power supply input: 400-500 V 3 AC output: 24 V DC/20 A
6EP1437-2BA20
SITOP PSU300S 40 A stabilized power supply input: 400-500 V 3 AC output: 24 V DC/40 A
3LD2154-0TK51
SENTRON, Switch disconnector 3LD, main switch, 3-pole, Iu: 25 A, Operating power / at AC-23 A at 400 V: 9.5 kW, front-mounted, rotary operating mechanism, black, central mounting 22.5 mm of the handle
3LD2217-0TK11
SENTRON, switch disconnector 3LD, main switch, 3-pole, Iu: 32 A, operating power / at AC-23 A at 400 V: 11.5 kW, floor mounting with door coupling, defeatable knob-operated mechanism, black, 4-hole mounting of the handle
6EP1933-2EC51
SITOP UPS500S maintenance-free uninterruptible power supply with USB interface basic device 5 kWs input: 24 V DC output: 24 V DC/15 A degree of protection IP20
;